Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+45870173HYG/D/3A(high0)
HELP_VARIABLE
Company
MOVET
Description
1/4 Turn Latch 3-A
Bill of material
MOVET+45870173HYG/D/3A(high0)
TYP
Type
45870173HYG/D/3A
BESTNR
Order no.
4061408112258
LODLEVEL
Level of detail
ROT
Rotation
DES
Description
Turning bolt 90 ° type D, stainless steel, IP69K, H = 24 mm, Ø 28 mm
H
High
24
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available