Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408112142
HELP_VARIABLE
Company
MOVET
Description
Handle with supporting washer
Bill of material
MOVET+4061408112142
TYP
Type
45840005L/3A
BESTNR
Order no.
4061408112142
LODLEVEL
Level of detail
DES
Description
Bow handle stainless steel Ø10, 3-A Sanitary Standard, L = 130
L
130 mm
I
120 mm
D
10 mm
H
46 mm
D1
15 mm
F
Thread
M5x10
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available