Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408112081
HELP_VARIABLE
Company
MOVET
Description
Star Grip 3A
Bill of material
MOVET+4061408112081
TYP
Type
45830010E/33SL24/3A
BESTNR
Order no.
4061408112081
LODLEVEL
Level of detail
DES
Description
Star grip Ø33, 3A Sanitary Standard, M5 x 20
D
33 mm
D1
19 mm
SW
30 mm
F
Thread
M6x20
H
24 mm
H1
13 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available