Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408112074
HELP_VARIABLE
Company
MOVET
Description
Star Grip 3A
Bill of material
MOVET+4061408112074
TYP
Type
45830005/27SL20/3A
BESTNR
Order no.
4061408112074
LODLEVEL
Level of detail
DES
Description
Star grip Ø27, 3A Sanitary Standard, M5 x 15
D
27 mm
D1
15 mm
SW
24 mm
F
Thread
M5x15
H
20 mm
H1
13 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available