Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408110780
HELP_VARIABLE
Company
MOVET
Description
3A HeavyLoad
Bill of material
MOVET+4061408110780
TYP
Type
45827342/3A
BESTNR
Order No.
4061408110780
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
70 mm
F
thread
M16
B
usable thread lenght
190 mm
D
base
80 mm
CH1
regulation key
13 mm
G
height base
19 mm
A
minimum installation height maschine-bottom
47 mm
D1
bushing
24 mm
D2
total height bushing
85 mm
CH2
regulation key bushing
20 mm
H2
min position bushing
133
H3
top position bushing
203
H1
total height
237
SL
maschine foot load
40000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available