Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408110551
HELP_VARIABLE
Company
MOVET
Description
3A Vulcanized with Mounting strap
Bill of material
MOVET+4061408110551
TYP
Type
45827152F/3A
BESTNR
Order No.
4061408110551
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
70 mm
F
thread
M24
B
usable thread lenght
190 mm
D
base
80 mm
CH1
regulation key
20 mm
G
height base
25 mm
A
minimum installation height maschine-bottom
53 mm
D1
bushing
35 mm
D2
total height bushing
85 mm
CH2
regulation key bushing
30 mm
H2
min position bushing
139
H3
top position bushing
209
H1
total height
243
I
54 mm
SL
maschine foot load
20000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available