Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408110438
HELP_VARIABLE
Company
MOVET
Description
3A Vulcanized
Bill of material
MOVET+4061408110438
TYP
Type
45827226/3A
BESTNR
Order No.
4061408110438
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M36
B
usable thread lenght
185 mm
D
base
150 mm
CH1
regulation key
32 mm
G
height base
35 mm
A
minimum installation height maschine-bottom
63 mm
D1
bushing
50 mm
D2
total height bushing
85 mm
CH2
regulation key bushing
42 mm
H2
min position bushing
149
H3
top position bushing
214
H1
total height
248
SL
maschine foot load
35000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available