Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408110377
HELP_VARIABLE
Company
MOVET
Description
3A Vulcanized
Bill of material
MOVET+4061408110377
TYP
Type
45827214/3A
BESTNR
Order No.
4061408110377
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
45 mm
F
thread
M24
B
usable thread lenght
140 mm
D
base
150 mm
CH1
regulation key
20 mm
G
height base
35 mm
A
minimum installation height maschine-bottom
63 mm
D1
bushing
35 mm
D2
total height bushing
60 mm
CH2
regulation key bushing
30 mm
H2
min position bushing
124
H3
top position bushing
169
H1
total height
203
SL
maschine foot load
35000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available