Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408110308
HELP_VARIABLE
Company
MOVET
Description
3A Vulcanized
Bill of material
MOVET+4061408110308
TYP
Type
45827192/3A
BESTNR
Order No.
4061408110308
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
40 mm
F
thread
M30
B
usable thread lenght
135 mm
D
base
120 mm
CH1
regulation key
26 mm
G
height base
32 mm
A
minimum installation height maschine-bottom
60 mm
D1
bushing
42 mm
D2
total height bushing
60 mm
CH2
regulation key bushing
36 mm
H2
min position bushing
121
H3
top position bushing
161
H1
total height
195
SL
maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available