Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408110018
HELP_VARIABLE
Company
MOVET
Description
3A HeavyLoad
Bill of material
MOVET+4061408110018
TYP
Type
45827410/3A
BESTNR
Order No.
4061408110018
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
45 mm
F
thread
M20
B
usable thread lenght
140 mm
D
base
150 mm
CH1
regulation key
17 mm
G
height base
26 mm
A
minimum installation height maschine-bottom
54 mm
D1
bushing
30 mm
D2
total height bushing
60 mm
CH2
regulation key bushing
26 mm
H2
min position bushing
115
H3
top position bushing
160
H1
total height
194
SL
maschine foot load
45000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available