Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408109937
HELP_VARIABLE
Company
MOVET
Description
3A Vulcanized
Bill of material
MOVET+4061408109937
TYP
Type
45827122/3A
BESTNR
Order No.
4061408109937
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
70 mm
F
thread
M12
B
usable thread lenght
190 mm
D
base
60 mm
CH1
regulation key
13 mm
G
height base
23 mm
A
minimum installation height maschine-bottom
51 mm
D1
bushing
24 mm
D2
total height bushing
85 mm
CH2
regulation key bushing
20 mm
H2
min position bushing
137
H3
top position bushing
207
H1
total height
241
SL
maschine foot load
10000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available