Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408109883
HELP_VARIABLE
Company
MOVET
Description
3A Vulcanized
Bill of material
MOVET+4061408109883
TYP
Type
45827104/3A
BESTNR
Order No.
4061408109883
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
70 mm
F
thread
M12
B
usable thread lenght
190 mm
D
base
50 mm
CH1
regulation key
13 mm
G
height base
20 mm
A
minimum installation height maschine-bottom
48 mm
D1
bushing
24 mm
D2
total height bushing
85 mm
CH2
regulation key bushing
20 mm
H2
min position bushing
134
H3
top position bushing
204
H1
total height
238
SL
maschine foot load
5000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available