Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408109869
HELP_VARIABLE
Company
MOVET
Description
3A Vulcanized
Bill of material
MOVET+4061408109869
TYP
Type
45827180/3A
BESTNR
Order No.
4061408109869
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
45 mm
F
thread
M16
B
usable thread lenght
140 mm
D
base
120 mm
CH1
regulation key
13 mm
G
height base
32 mm
A
minimum installation height maschine-bottom
60 mm
D1
bushing
24 mm
D2
total height bushing
60 mm
CH2
regulation key bushing
20 mm
H2
min position bushing
121
H3
top position bushing
166
H1
total height
200
SL
maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available