Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408109029
HELP_VARIABLE
Company
MOVET
Description
C - Protective cap closed
Bill of material
MOVET+4061408109029
TYP
Type
205CB
BESTNR
Order No.
4061408109029
WELLE
Shaft diameter Ø
25 mm
K
37 mm
N
7 mm
L
25 mm
M
54.0 mm
D
62 mm
B
6 mm
C
4.0 mm
MAT
Material
Plastic PP (polypropylene)
FARBE
Colours
blue
INFO
Download link
Download link
Related Equipment
    No related equipment available