Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408107728
HELP_VARIABLE
Company
MOVET
Description
Knurled base Ø 20/25/28/32/35
Bill of material
MOVET+4061408107728
TYP
Type
45830500
BESTNR
Order No.
4061408107728
LODLEVEL
Level of detail
BES
Description
M8x20
B
Usable thread lenght
20
D
Base
40 mm
F
Thread
M8
A
Minimum installation height maschine-bottom
10.0
H
Total height
30.0
SL
Maschine foot load
3000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available