Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+45825882/F(hoch0)
HELP_VARIABLE
Company
MOVET
Description
Steel Vulcanized with Mounting strap M16, Ø60
Bill of material
MOVET+45825882/F(hoch0)
TYP
Type
45825882/F
BESTNR
Order No.
4061408107582
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16X100
A
Minimum installation height maschine-bottom
32 mm
B
Usable thread lenght
100 mm
D
Base
60 mm
CH
Regulation key
16 mm
F
Thread
M16
G
Height base
22 mm
H
Total height
132 mm
I
45 mm
SL
Maschine foot load
7000 N
Related Equipment
    No related equipment available