Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+45825894(hoch0)
HELP_VARIABLE
Company
MOVET
Description
Vulcanized steel M20, Ø60
Bill of material
MOVET+45825894(hoch0)
TYP
Type
45825894
BESTNR
Order No.
4061408107384
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20X150
A
Minimum installation height maschine-bottom
33 mm
B
Usable thread lenght
150 mm
D
Base
60 mm
CH
Regulation key
20 mm
F
Thread
M20
G
Height base
22 mm
H
Total height
183
SL
Maschine foot load
7000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available