Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408106585
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408106585
TYP
Type
45824510
BESTNR
Order No.
4061408106585
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M10X50
A
minimum installation height maschine-bottom
32 mm
B
usable thread lenght
50 mm
D
base
60 mm
CH
regulation key
14 mm
F
thread
M10
G
height base
22 mm
H
total height
82
SL
maschine foot load
7000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available