Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408106011
HELP_VARIABLE
Company
MOVET
Description
CSS - Protection cap stainless steel closed
Bill of material
MOVET+4061408106011
TYP
Type
460205CSS15
BESTNR
Order No.
4061408106011
WELLE
Shaft diameter Ø
25 mm
A
Dimensions
15.5 mm
B
Dimensions
54.80 mm
GT
Housing type
205
AF
Version
Closed
MAT
Material
Stainless steel 1.4301
PG
Suitable housing types
205
INFO
Download link
Download link
Related Equipment
    No related equipment available