Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408105465
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line base and screw with through hole
Bill of material
MOVET+4061408105465
TYP
Type
45812618F
BESTNR
Order No.
4061408105465
LODLEVEL
Level of detail
D
Diameter
120 Ø
D1
Inner diameter
22 Ø
CH
Regulation key
41 mm
F
Ø-Thread
M36x2
G
Height base
25 mm
H
Total height
100 mm
H1
Total height
140 mm
SL
Machine foot load
90000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available