Preview - Generation
Öngörünüm
Quotation
3D
2D

CAD Model seçimi
MOVET+4061408104215
HELP_VARIABLE
Company
MOVET
Description
SFL - Flange bearings 2-hole
Bill of material
MOVET+4061408104215
TYP
Type
SFL205
BESTNR
Order-No.
4061408104215
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
25 mm
A
130 mm
E
99.0 mm
B
68.0 mm
L
27.0 mm
I
16 mm
S
16.0 mm
G
14.0 mm
GEWICHT
Weight
0.52 kg
M
Thread
M10
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
PNS
INFO
Download link
Catalog PDF
İlgili ekipmanlar
    No related equipment available
Code