Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408102587
HELP_VARIABLE
Company
MOVET
Description
TEKNOCLEAN HeavyLoad
Bill of material
MOVET+4061408102587
TYP
Type
45815312
BESTNR
Order No.
4061408102587
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M20
B
usable thread lenght
200 mm
D
base
120 mm
SW
regulation key
17 mm
G
height base
22.0 mm
A
minimum installation height maschine-bottom
37 mm
D1
bushing
30 mm
D2
total height bushing
85 mm
CH
regulation key bushing
26 mm
H2
min position bushing
172
H1
total height
237
SL
maschine foot load
40000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available