Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408102020
HELP_VARIABLE
Company
MOVET
Description
Conveyors line base Ø123
Bill of material
MOVET+4061408102020
TYP
Type
45818818
BESTNR
Order No.
4061408102020
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M30x150
A
Minimum installation height maschine-bottom
41 mm
B
Usable thread lenght
150 mm
D
Base
123 mm
CH
Regulation key
26 mm
F
Thread
M30
G
Height base
29 mm
H
Total height
191
H1
Total height
191
SL
Maschine foot load
35000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available