Preview - Generation
Podgląd
Quotation
3D
2D

Wybór modelu CAD
MOVET+4061408101474
HELP_VARIABLE
Company
MOVET
Description
Conveyors line base Ø83
Bill of material
MOVET+4061408101474
TYP
Type
45818700
BESTNR
Order No.
4061408101474
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x100
A
Minimum installation height maschine-bottom
37 mm
B
Usable thread lenght
100 mm
D
Base
83 mm
CH
Regulation key
20 mm
F
Thread
M24
G
Height base
25 mm
H
Total height
137
H1
Total height
137
SL
Maschine foot load
20000 N
INFO
Download-Link
Download-Link
Powiązane wyposażenie
    No related equipment available
Code