Preview - Generation
Преглед
Quotation
3D
2D

Селекция на CAD модел
MOVET+4061408101436
HELP_VARIABLE
Company
MOVET
Description
Conveyors line base Ø83
Bill of material
MOVET+4061408101436
TYP
Type
45818692
BESTNR
Order No.
4061408101436
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x200
A
Minimum installation height maschine-bottom
37 mm
B
Usable thread lenght
200 mm
D
Base
83 mm
CH
Regulation key
17 mm
F
Thread
M20
G
Height base
25 mm
H
Total height
237
H1
Total height
237
SL
Maschine foot load
20000 N
INFO
Download-Link
Download-Link
Взаимно свързана екипировка
    No related equipment available
Code