Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408101290
HELP_VARIABLE
Company
MOVET
Description
Knurled screws with shaft
Bill of material
MOVET+4061408101290
TYP
Type
4583016
BESTNR
Order no.
4061408101290
LODLEVEL
Level of detail
DES
Description
Thumbscrew with collar M8 x 35
D
30 mm
D1
16 mm
F
Thread
M8
G
35 mm
H1
12.0 mm
H
53.0 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available