Preview - Generation
预览
询价
3D
2D

CAD模型选择
MOVET+4061408101191
HELP_VARIABLE
Company
MOVET
Description
Conveyors line base Ø83
Bill of material
MOVET+4061408101191
TYP
Type
45818681
BESTNR
Order No.
4061408101191
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x200
A
Minimum installation height maschine-bottom
35 mm
B
Usable thread lenght
200 mm
D
Base
83 mm
CH
Regulation key
13 mm
F
Thread
M16
G
Height base
25 mm
H
Total height
235
H1
Total height
238
SL
Maschine foot load
20000 N
INFO
Download-Link
Download-Link
相关附件
    没有相关可用设备
代码