Preview - Generation
Previsualización
Oferta
3D
2D

Selección de modelo CAD
MOVET+4061408098552
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø140-160
Bill of material
MOVET+4061408098552
TYP
Type
45810947
BESTNR
Order No.
4061408098552
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x75
A
Minimum installation height machine-bottom
49 mm
B
Usable thread lenght
75 mm
D
Ø-Base
160 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
26 mm
H
H-Total height
124 mm
H1
H-Total height
127 mm
SL
Maschine foot load
60000 N
INFO
Download link
Download link
Accesorios recomendados
    No related equipment available
Code