Preview - Generation
Náhled
Quotation
3D
2D

Výběr CAD modelu
MOVET+4061408098521
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø140-160
Bill of material
MOVET+4061408098521
TYP
Type
45810942
BESTNR
Order No.
4061408098521
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x175
A
Minimum installation height machine-bottom
49 mm
B
Usable thread lenght
175 mm
D
Ø-Base
160 mm
CH
Regulation key
20 mm
F
Ø-Thread
M20
G
H-Height base
26 mm
H
H-Total height
224 mm
H1
H-Total height
0 mm
SL
Maschine foot load
50000 N
INFO
Download link
Download link
Související vybavení
    No related equipment available
Code