Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+4061408098460
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø140-160
Bill of material
MOVET+4061408098460
TYP
Type
45810936
BESTNR
Order No.
4061408098460
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x100
A
Minimum installation height machine-bottom
49 mm
B
Usable thread lenght
100 mm
D
Ø-Base
160 mm
CH
Regulation key
20 mm
F
Ø-Thread
M20
G
H-Height base
26 mm
H
H-Total height
149 mm
H1
H-Total height
0 mm
SL
Maschine foot load
50000 N
INFO
Download link
Download link
相應設備
    No related equipment available
Code