Preview - Generation
プレビュー
見積り依頼
3D
2D

CADモデル選択
MOVET+4061408098262
HELP_VARIABLE
Company
MOVET
Description
Conveyors line base Ø83
Bill of material
MOVET+4061408098262
TYP
Type
45818242
BESTNR
Order No.
4061408098262
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x200
A
Minimum installation height maschine-bottom
37 mm
B
Usable thread lenght
200 mm
D
Base
83 mm
CH
Regulation key
17 mm
F
Thread
M20
G
Height base
25 mm
H
Total height
237
H1
Total height
237
SL
Maschine foot load
20000 N
INFO
Download-Link
Download-Link
関連機器
    利用可能な関連機器はありません
Code