Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408097678
HELP_VARIABLE
Company
MOVET
Description
Conveyors line base Ø83
Bill of material
MOVET+4061408097678
TYP
Type
45818079
BESTNR
Order No.
4061408097678
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x150
A
Minimum installation height maschine-bottom
30 mm
B
Usable thread lenght
150 mm
D
Base
83 mm
CH
Regulation key
13 mm
F
Thread
M16
G
Height base
18 mm
H
Total height
180
H1
Total height
183
SL
Maschine foot load
16000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available