Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408097401
HELP_VARIABLE
Company
MOVET
Description
Conveyors line base Ø103
Bill of material
MOVET+4061408097401
TYP
Type
45818116
BESTNR
Order No.
4061408097401
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x150
A
Minimum installation height maschine-bottom
34 mm
B
Usable thread lenght
150 mm
D
Base
103 mm
CH
Regulation key
17 mm
F
Thread
M20
G
Height base
20 mm
H
Total height
184
H1
Total height
184
SL
Maschine foot load
20000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available