Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408097340
HELP_VARIABLE
Company
MOVET
Description
Conveyors line base Ø83
Bill of material
MOVET+4061408097340
TYP
Type
45818104
BESTNR
Order No.
4061408097340
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x150
A
Minimum installation height maschine-bottom
32 mm
B
Usable thread lenght
150 mm
D
Base
103 mm
CH
Regulation key
13 mm
F
Thread
M16
G
Height base
20 mm
H
Total height
182
H1
Total height
182
SL
Maschine foot load
18000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available