Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408096121
HELP_VARIABLE
Company
MOVET
Description
Pressed line base 100x100 with 4 bores
Bill of material
MOVET+4061408096121
TYP
Type
45815872
BESTNR
Order No.
4061408096121
LODLEVEL
Level of detail
ANG
Angle
°
BES
Description
M24x200
S
base thickness
3 mm
B
usable thread lenght
200 mm
A
minimum installation height maschine-bottom
32 mm
CH
regulation key
20 mm
F
thread
M24
G
height base
11 mm
H
total height
232 mm
SL
maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available