Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408096114
HELP_VARIABLE
Company
MOVET
Description
Pressed line base 100x100 with 4 bores
Bill of material
MOVET+4061408096114
TYP
Type
45815870
BESTNR
Order No.
4061408096114
LODLEVEL
Level of detail
ANG
Angle
°
BES
Description
M24x150
S
base thickness
3 mm
B
usable thread lenght
150 mm
A
minimum installation height maschine-bottom
32 mm
CH
regulation key
20 mm
F
thread
M24
G
height base
11 mm
H
total height
182 mm
SL
maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available