Preview - Generation
Преглед
Quotation
3D
2D

Селекция на CAD модел
MOVET+4061408095957
HELP_VARIABLE
Company
MOVET
Description
Pressed line base Ø65
Bill of material
MOVET+4061408095957
TYP
Type
45815822
BESTNR
Order No.
4061408095957
LODLEVEL
Level of detail
ANG
Angle
°
BES
Description
M16x200
S
base thickness
3 mm
B
usable thread lenght
200 mm
A
minimum installation height maschine-bottom
22.5 mm
CH
regulation key
13 mm
F
thread
M16
G
height base
11 mm
H
total height
222.5 mm
SL
maschine foot load
20000 N
INFO
Download link
Download link
Взаимно свързана екипировка
    No related equipment available
Code