Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408094370
HELP_VARIABLE
Company
MOVET
Description
TEKNOCLEAN Blechteller
Bill of material
MOVET+4061408094370
TYP
Type
45815813/V
BESTNR
Order No.
4061408094370
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M20
B
usable thread lenght
200 mm
D
base
123 mm
SW
regulation key
17 mm
G
height base
30 mm
A
minimum installation height maschine-bottom
43 mm
D1
bushing
30 mm
D2
total height bushing
30 mm
CH
regulation key bushing
26 mm
H2
min position bushing
178
H1
total height
243
SL
maschine foot load
20000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available