Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408091881
HELP_VARIABLE
Company
MOVET
Description
Tekno-Fix line, Base with niche
Bill of material
MOVET+4061408091881
TYP
Type
45812345
BESTNR
Order No.
4061408091881
LODLEVEL
Level of detail
D
Diameter
90 Ø
CH
Regulation key
24 mm
F
Ø-Thread
16 mm
G
Height base
20 mm
H
Total height
60 mm
SL
Machine foot load
35000 N
Related Equipment
    No related equipment available