Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408091737
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid steel base Ø120 with 2 bores
Bill of material
MOVET+4061408091737
TYP
Type
45815527/G
BESTNR
Order No.
4061408091737
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x100
A
Minimum installation height machine-bottom
25 mm
B
Usable thread lenght
100 mm
D
Ø-Base
120 mm
CH
Regulation key
24 mm
F
Ø-Thread
M24
G
H-Height base
16 mm
H
H-Total height
125 mm
SL
Machine foot load
45000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available