Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408091225
HELP_VARIABLE
Company
MOVET
Description
Medium load- Solid steel base Ø100
Bill of material
MOVET+4061408091225
TYP
Type
45815431/G
BESTNR
Order No.
4061408091225
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M30x125
A
Minimum installation height machine-bottom
26 mm
B
Usable thread lenght
125 mm
D
Ø-Base
100 mm
CH
Regulation key
30 mm
F
Ø-Thread
M30
G
H-Height base
16.0 mm
H
H-Total height
151 mm
SL
Machine foot load
35000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available