Preview - Generation
Náhled
Quotation
3D
2D

Výběr CAD modelu
MOVET+NFL20317MBW
HELP_VARIABLE
Company
MOVET
Description
NFL - Flange bearings 2-hole
Bill of material
MOVET+NFL20317MBW
TYP
Type
NFL203
BESTNR
Order No.
4061408090297
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
17 mm
A
114 mm
E
90.0 mm
B
65 mm
G
11.4 mm
L
27 mm
S
11 mm
I
15.4 mm
GEWICHT
Weight
0.24 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
18 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Související vybavení
Code