Preview - Generation
Предпросмотр
Коммерческое предложение
3D
2D

Выбор CAD модели
MOVET+NFL20112MBW
HELP_VARIABLE
Company
MOVET
Description
NFL - Flange bearings 2-hole
Bill of material
MOVET+NFL20112MBW
TYP
Type
NFL201
BESTNR
Order No.
4061408090198
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
12 mm
A
114 mm
E
90.0 mm
B
65 mm
G
11.4 mm
L
27 mm
S
11 mm
I
15.4 mm
GEWICHT
Weight
0.27 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
18 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Рекомендации принадлежностей
Код