Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408089642
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid steel base Ø80
Bill of material
MOVET+4061408089642
TYP
Type
45815415/G
BESTNR
Order No.
4061408089642
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M14x150
A
Minimum installation height machine-bottom
19 mm
B
Usable thread lenght
150 mm
D
Ø-Base
80 mm
CH
Regulation key
14 mm
F
Ø-Thread
M14
G
H-Height base
11.5 mm
H
H-Total height
169 mm
SL
Machine foot load
20000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available