Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408089338
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø123
Bill of material
MOVET+4061408089338
TYP
Type
45810881
BESTNR
Order No.
4061408089338
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M30x250
A
Minimum installation height maschine-bottom
58 mm
B
Usable thread lenght
250 mm
D
Base
123 mm
CH
Regulation key
26 mm
F
Thread
M30
G
Height base
37 mm
H
Total height
308
H1
Total height
311
SL
Maschine foot load
35000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available