Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408089222
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid steel base Ø63 with 2 bores
Bill of material
MOVET+4061408089222
TYP
Type
45815485/G
BESTNR
Order No.
4061408089222
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M14x50
A
Minimum installation height machine-bottom
19 mm
B
Usable thread lenght
50 mm
D
Ø-Base
63 mm
CH
Regulation key
14 mm
F
Ø-Thread
M14
G
H-Height base
11.5 mm
H
H-Total height
69 mm
SL
Machine foot load
18000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available