Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408087822
HELP_VARIABLE
Company
MOVET
Description
D - Shaft seal
Bill of material
MOVET+4061408087822
TYP
Type
201D
BESTNR
Order No.
4061408087822
WELLE
Shaft diameter Ø
12 mm
D
52 mm
MAT
Material
Nitril rubber (NBR)
FEDER
Spring
Stainless steel
INFO
Download link
Download link
Related Equipment
    No related equipment available