Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408087310
HELP_VARIABLE
Company
MOVET
Description
CO - Protective cap open
Bill of material
MOVET+4061408087310
TYP
Type
201COS
BESTNR
Order No.
4061408087310
WELLE
Shaft diameter Ø
12 mm
K
32 mm
N
7 mm
L
23 mm
M
50.0 mm
D
52 mm
B
6 mm
C
3.0 mm
MAT
Material
Plastic PP (polypropylene)
FARBE
Colour
black
INFO
Download link
Download link
Related Equipment
    No related equipment available