Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408086924
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø159
Bill of material
MOVET+4061408086924
TYP
Type
45811931
BESTNR
Order No.
4061408086924
LODLEVEL
Level of detail
BES
Description
M20x200
A
Minimum installation height machine-bottom
33 mm
B
Usable thread lenght
200 mm
D
Ø-Base
159 mm
CH
Regulation key
24 mm
F
Ø-Thread
M20
G
H-Height base
23 mm
H1
H-Total height
236 mm
SL
Machine foot load
50000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available