Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408084982
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø50
Bill of material
MOVET+4061408084982
TYP
Type
45815013/50
BESTNR
Order No.
4061408084982
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M14x150
A
Minimum installation height machine-bottom
23 mm
B
Usable thread lenght
150 mm
D
Ø-Base
50 mm
CH
Regulation key
14 mm
F
Ø-Thread
M14
G
H-Height base
13 mm
H
H-Total height
173 mm
SL
Maschine foot load
12000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available